Product Description
0.21" x 0.22" x 100', 0.144" Thk Wall, Natural, Polyethylene, Slotted, Grommet Edging
Grommet Edging Type Slotted Length 100 Foot Minimum Wall Thickness 0.099 Inch Maximum Wall Thickness 0.144 Inch Material Polyethylene Color Natural Standard Package 1 Approval UL RoHS Compliant Overall Dimension 0.21 Inch Width x 0.22 Inch Height Temperature Rating -40 to 122 Deg F Flammability Rating UL 94HB
Product Videos
Custom Field
Color Natural
Height 0.220 in.
Length 100.000 ft.
Material Polyethylene
Panel Thickness 0.144 in.
RoHS Compliant yes
Type Slotted
Width 0.210 in.