Product Description
0.21" x 0.22" x 100', 0.144" Thk Wall, Black, Polyethylene, Slotted, Grommet Edging
Grommet Edging Type Slotted Length 100 Foot Minimum Wall Thickness 0.099 Inch Maximum Wall Thickness 0.144 Inch Material Weather Resistant Polyethylene Color Black Standard Package 1 RoHS Compliant Overall Dimension 0.21 Inch Width x 0.22 Inch Height Temperature Rating -40 to 122 Deg F Flammability Rating UL 94HB Includes Adhesive Lined
Product Videos
Custom Field
Color Black
Height 0.220 in.
Length 100.000 ft.
Material Weather Resistant Polyethylene
Panel Thickness 0.144 in.
RoHS Compliant yes
Type Slotted
Width 0.210 in.