Product Description
0.11" x 0.12" x 100', 0.036" Thk Wall, Black, Polyethylene, Slotted, Grommet Edging
Grommet Edging Type Slotted Length 100 Foot Minimum Wall Thickness 0.026 Inch Maximum Wall Thickness 0.036 Inch Material Weather Resistant Polyethylene Color Black Standard Package 1 Approval UL RoHS Compliant Overall Dimension 0.11 Inch Width x 0.12 Inch Height Temperature Rating -40 to 122 Deg F Flammability Rating UL 94HB
Product Videos
Custom Field
Color Black
Height 0.120 in.
Length 100.000 ft.
Material Weather Resistant Polyethylene
Panel Thickness 0.036 in.
RoHS Compliant yes
Type Slotted
Width 0.110 in.