Product Description
0.13" x 0.16" x 100', 0.062" Thk Wall, Black, Polyethylene, Slotted, Grommet Edging
Grommet Edging Type Slotted Length 100 Foot Minimum Wall Thickness 0.036 Inch Maximum Wall Thickness 0.062 Inch Material Weather Resistant Polyethylene Color Black Standard Package 1 RoHS Compliant Overall Dimension 0.13 Inch Width x 0.16 Inch Height Temperature Rating -40 to 122 Deg F Flammability Rating UL 94HB Includes Adhesive Lined
Product Videos
Custom Field
Color Black
Height 0.160 in.
Length 100.000 ft.
Material Weather Resistant Polyethylene
Panel Thickness 0.062 in.
RoHS Compliant yes
Type Slotted
Width 0.130 in.