Product Description
0.13" x 0.16" x 100', 0.062" Thk Wall, Natural, Polyethylene, Slotted, Grommet Edging
Grommet Edging Type Slotted Length 100 Foot Minimum Wall Thickness 0.036 Inch Maximum Wall Thickness 0.062 Inch Material Polyethylene Color Natural Standard Package 1 Approval UL RoHS Compliant Overall Dimension 0.13 Inch Width x 0.16 Inch Height Temperature Rating -40 to 122 Deg F Flammability Rating UL 94HB
Product Videos
Custom Field
Color Natural
Height 0.160 in.
Length 100.000 ft.
Material Polyethylene
Panel Thickness 0.062 in.
RoHS Compliant yes
Type Slotted
Width 0.130 in.