Product Description
0.17" x 0.19" x 100', 0.099" Thk Wall, Natural, Polyethylene, Solid, Grommet Edging
Grommet Edging Type Solid Length 100 Foot Minimum Wall Thickness 0.062 Inch Maximum Wall Thickness 0.099 Inch Material Polyethylene Color Natural Standard Package 1 Approval UL RoHS Compliant Overall Dimension 0.17 Inch Width x 0.19 Inch Height Temperature Rating -40 to 122 Deg F Flammability Rating UL 94VHB
Product Videos
Custom Field
Color Natural
Height 0.190 in.
Length 100.000 ft.
Material Polyethylene
Panel Thickness 0.099 in.
RoHS Compliant yes
Type Solid
Width 0.170 in.