Product Description
The PEM® BSOS-440-14 is a highly reliable, unified blind threaded standoff designed to create secure internal spacing inside thin sheet metal enclosures. Leveraging a proven self-clinching design, the fastener installs with a simple, standard squeezing force into a properly sized round hole, cold-flowing the host metal to form a permanent bond with excellent pullout and torque-out resistance. Thanks to its blind-threaded (closed) cavity, the opposite side of the metal sheet remains completely flush and unmarred, ensuring an unbroken exterior cosmetic finish while protecting internal threads from outside dust, air currents, and environmental contaminants. Manufactured from rugged 300 Series Stainless Steel, it delivers high-strength mechanical durability and premium corrosion defense, making it perfect for compact telecommunications racks, server enclosures, medical imaging systems, and complex aerospace sub-assemblies.
Permanent Self-Clinching Fit: Mounts easily using cold-flow metal displacement under a standard press, providing exceptional resistance to rotational and pushout forces without welding.
Closed-Bottom Blind Pocket: Guarantees that the exterior face of the chassis remains flat, sealed, and smooth while shielding internal threads from outside debris.
300 Series Stainless Steel: Engineered from premium stainless steel to assure long-lasting mechanical durability and superior rust and corrosion resistance.
Precise Unified Separation: Supplies a precise 0.437-inch physical standoff gap, optimized for multi-layer printed circuit board stacking or isolating sensitive electronics.
Product Specs
- SKU:
- BSOS-440-14
- Part Number:
- BSOS-440-14
- Brand:
- PEM® (PennEngineering®)
- Product Category:
- Blind Threaded Standoffs – Types BSO, BSOA, BSOS – Unified
- Thread Size:
- .112-40 (#4-40)
- Thread Code:
- 440
- Length Code:
- 14
- Length (L) (+.002 in / –.005 in):
- 0.437 in
- Material Code:
- S
- Fastener Material:
- 300 Series Stainless Steel
- Standard Finish:
- Passivated and/or Tested Per ASTM A380
- Thread Specification:
- Internal, ANSI B1.1, 2B
- Minimum Sheet Thickness:
- 0.040 in
- Hole Size in Sheet (+.003 in / -.000 in):
- 0.166 in
- C (+.000 in / -.005 in):
- 0.165 in
- H Nom. (Hex Size):
- 0.187 in
- Minimum Distance from Hole C/L to Edge:
- 0.23 in
- For Use in Sheet Hardness:
- HRB 70 / HB 125 or Less