Product Description
The PEM® BSOS-632-12 is a high-performance blind threaded self-clinching standoff designed to create permanent, resilient internal threads in thin metal sheets. Formed from robust 300 Series stainless steel, this industrial fastener features a proven self-clinching design that anchors securely into properly sized round holes with a single squeeze press operation. The integrated blind-threaded barrel ensures that the reverse side of the host metal sheet remains completely flush and closed, safeguarding internal components from screw over-penetration while effectively sealing out dust, liquids, and other contaminants.
Permanent Self-Clinching Anchor: Presses effortlessly into pre-drilled holes, providing a high-strength thread attachment without requiring welding or tapping.
Closed-End Blind Design: Features an enclosed thread barrel that guarantees a smooth, flush exterior panel surface, protecting interior components from exposure.
Corrosion-Resistant Construction: Made from durable 300 Series stainless steel to resist environmental deterioration and ensure long-term structural reliability.
Superior Pullout and Torque Resistance: Clinches tightly into the host metal to handle significant assembly loads without spinning or loosening.
Passivated Finish: Undergoes factory passivation to enhance surface cleanliness and satisfy stringent industrial quality standards.
Product Specs
- SKU:
- BSOS-632-12
- Part Number:
- BSOS-632-12
- Thread Size:
- .138-32 (#6-32)
- Thread Specification:
- Internal, 2B, ASME B1.1
- Standoff Length (L):
- 0.375 inches
- Thread Type:
- Unified National Coarse (UNC) Internal
- Fastener Material:
- 300 Series Stainless Steel
- Standard Finish:
- Passivated and/or Tested Per ASTM A380
- Minimum Sheet Thickness:
- 0.040 inches (1.02 mm)
- Hole Size in Sheet:
- 0.213 inches (5.41 mm)
- Minimum Distance Hole Centerline to Edge:
- 0.27 inches (6.86 mm)
- For Use in Sheet Hardness:
- HRB 70 / HB 125 or Less
- Hex Size (H):
- 0.250 inches (1/4" Hex Nominal)