Product Description
0.21" x 0.22" x 100', 0.144" Thk Wall, Natural, Polyethylene, Slotted, Grommet Edging W/Adhesive Lined
Grommet Edging Type Slotted Length 100 Foot Minimum Wall Thickness 0.099 Inch Maximum Wall Thickness 0.144 Inch Material Polyethylene Color Natural Standard Package 1 RoHS Compliant Overall Dimension 0.21 Inch Width x 0.22 Inch Height Temperature Rating -40 to 122 Deg F Flammability Rating UL 94HB Includes Adhesive Lined
Product Specs
- SKU:
- GEE144F-A-C
- Color:
- Natural
- Height:
- 0.220 in.
- Length:
- 100.000 ft.
- Material:
- Polyethylene
- Panel Thickness:
- 0.144 in.
- RoHS Compliant:
- yes
- Type:
- Slotted
- Width:
- 0.210 in.