Call Us:

1 800 289 2779

    107-73-3 - PCB Extractor by BIRTCHER/CALMARK

107-73-3 - PCB Extractor by BIRTCHER/CALMARK

2.4" Thk PCB, Black, Anodized, Aluminum Alloy, Lever Actuated, PCB Extractor
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
PCB Extractor; Item Extractor, Lever Actuated; Material 6061-T6 Aluminum Alloy; Color Black; PCB Thickness 2.4 Inch; RoHS Compliant; Finish MIL A-8625 Type II Class 2 Anodized; Includes Loose Passivated Stainless Steel Roll Pin

Provides Insertion and Extraction Assistance; Constructed from Aluminum; Faster and Easier Installation of the Extractor to the PCB; Eliminates the Need for Special Tools or Equipment and Set Up Time; Eliminates Loss of Loose Assembly Pins; RoHS Compliant
Length
  • 2 in.
  • Thickness
  • 2.4 in.
  • Material
  • Aluminum Alloy
  • Color
  • Black
  • Finish
  • Black Anodized
  • Type
  • Lever Actuated
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2019 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions