Call Us:

1 800 289 2779

    228L-7.00T4 - PCB Card Lok by BIRTCHER/CALMARK

228L-7.00T4 - PCB Card Lok by BIRTCHER/CALMARK

7" L, Gold, Chemical Film, Aluminum Alloy, #4-40 TPI Tapped Hole Mounting, Left, 5-Piece, PCB Card Lok
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
PCB Card Lok; Item Card Lok, Left, 5-Piece; Material ASTM B221 6061-T6 Aluminum Alloy; Color Gold; Size 7 inLength; Mounting Size #4-40 TPI Tapped Hole; RoHS Compliant; Finish MIL DTL-5541 Class 1A Type 1 Chemical Film

Five Segment Card-Lok Mounted in an Individually Mountable Heatsink Channel; Screw-Actuated Wedge Action Locks Plug-In Unit in Place; RoHS Compliant
Thread
  • #4-40
  • Length
  • 7 in.
  • Material
  • Aluminum Alloy
  • Finish
  • Chemical Film, Gold
  • Color
  • Gold
  • Type
  • Left, 5-Piece
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions