Call Us:

1 800 289 2779

    35CF-7BH-2-12-6 - PCB Tainer by BIRTCHER/CALMARK

35CF-7BH-2-12-6 - PCB Tainer by BIRTCHER/CALMARK

6" L, 1.59" Thk PCB, Nickel Plated, Heat Treated Beryllium Copper, Center Mounting Hole, Flared Entry, PCB Tainer
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
PCB Tainer; Item Tainer, Center Mounting Hole, Flared Entry; Material ASTM B194 Heat Treated Beryllium Copper; Size 6 inLength; PCB Thickness 1.59 Inch; RoHS Compliant; Finish QQ-N-290 Nickel Plated

Ideal for PCB Retention within Low Shock and Vibration Applications; Mounts to the Enclosure with Standard Rivets or Screws; Spring Based Retention Design; RoHS Compliant
Thickness
  • 1.59 in.
  • Length
  • 6 in.
  • Material
  • Beryllium Copper
  • Type
  • Center Mounting Hole, Flared Entry
  • Finish
  • Nickel Plated
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2021 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions