Product Description
6" L, 2.38" Thk PCB, Nickel Plated, Beryllium Copper, Flared Entry, PCB Tainer
PCB Tainer Item Tainer, Flared Entry Material ASTM B194 Beryllium Copper Size 6 inLength PCB Thickness 2.38 Inch RoHS Compliant Finish QQ-N-290 Nickel Plated
Product Videos
Custom Field
Finish Nickel Plated
Length 6 in.
Material Beryllium Copper
RoHS Compliant yes
Thickness 2.38 in.
Type Flared Entry