Product Description
6" L, 2.38" Thk PCB, Cadmium, Beryllium Copper, Flared Entry, PCB Tainer
PCB Tainer Item Tainer, Flared Entry Material ASTM B194 Beryllium Copper Size 6 inLength PCB Thickness 2.38 Inch RoHS Compliant Finish QQ-P-416 Type 2 Class 2 Cadmium
Product Videos
Custom Field
Finish Cadmium
Length 6 in.
Material Beryllium Copper
RoHS Compliant yes
Thickness 2.38 in.
Type Flared Entry