Product Description
5" L, 2.38" Thk PCB, Cadmium, Beryllium Copper, PCB Tainer
PCB Tainer Item Tainer Material ASTM B194 Beryllium Copper Size 5 inLength PCB Thickness 2.38 Inch RoHS Compliant Finish QQ-P-416 Type 2 Class 2 Cadmium
Product Videos
Custom Field
Finish Cadmium
Length 5 in.
Material Beryllium Copper
RoHS Compliant yes
Thickness 2.38 in.