Product Description
5" L, 2.38" Thk PCB, Silver Plated, Stainless Steel, PCB Tainer
PCB Tainer Item Tainer Material ASTM A366 Stainless Steel Size 5 inLength PCB Thickness 2.38 Inch RoHS Compliant Finish QQ-S-365 Type III Silver Plated
Product Videos
Custom Field
Finish Silver Plated
Length 5 in.
Material Stainless Steel
RoHS Compliant yes
Thickness 2.38 in.