Product Description
5" L, 2.38" Thk PCB, Beryllium Copper, PCB Tainer
PCB Tainer Item Tainer Material ASTM B194 Beryllium Copper Size 5 inLength PCB Thickness 2.38 Inch RoHS Compliant
Product Videos
Custom Field
Length 5 in.
Material Beryllium Copper
RoHS Compliant yes
Thickness 2.38 in.