Product Description
1.59" Thk PCB, Cadmium, Beryllium Copper, PCB Tainer
PCB Tainer Item Tainer Material ASTM B194 Beryllium Copper PCB Thickness 1.59 Inch RoHS Compliant Finish QQ-P-416 Type 2 Class 2 Cadmium
Product Videos
Custom Field
Finish Cadmium
Length 1.37 in.
Material Beryllium Copper
RoHS Compliant yes
Thickness 1.59 in.