Product Description
2.5" L, 1.59" Thk PCB, Cadmium, Beryllium Copper, PCB Tainer
PCB Tainer Item Tainer Material ASTM B194 Beryllium Copper Size 2.5 inLength PCB Thickness 1.59 Inch RoHS Compliant Finish QQ-P-416 Type 2 Class 2 Cadmium
Product Videos
Custom Field
Finish Cadmium
Length 2.5 in.
Material Beryllium Copper
RoHS Compliant yes
Thickness 1.59 in.