Product Description
5" L, 1.59" Thk PCB, Yellow, Zinc Plated Chromate, Heat Treated Beryllium Copper, PCB Tainer
PCB Tainer Item Tainer Material ASTM B194 QQ-C-533 Heat Treated Beryllium Copper Color Yellow Size 5 inLength PCB Thickness 1.59 Inch RoHS Compliant Finish ASTM B633 Zinc Plated Chromate
Product Videos
Custom Field
Color Yellow
Finish Zinc Plated Yellow Chromate
Length 5 in.
Material Beryllium Copper
RoHS Compliant yes
Thickness 1.59 in.