Product Description
3.5" L, 1.59" Thk PCB, Cadmium, Heat Treated Beryllium Copper, Flared Entry, PCB Tainer
PCB Tainer Item Tainer, Flared Entry Material ASTM B194 QQ-C-533 Heat Treated Beryllium Copper Size 3.5 inLength PCB Thickness 1.59 Inch RoHS Compliant Finish QQ-P-416 Type 2 Class 2 Cadmium
Product Videos
Custom Field
Finish Cadmium
Length 3.5 in.
Material Beryllium Copper
RoHS Compliant yes
Thickness 1.59 in.
Type Flared Entry