Product Description
1" L, 1.59" Thk PCB, Silver Plated, Stainless Steel, Flared Entry, PCB Tainer
PCB Tainer Item Tainer, Flared Entry Material Mil S-5059 Stainless Steel Size 1 inLength PCB Thickness 1.59 Inch RoHS Compliant Finish QQ-S-365 Type III Silver Plated
Product Videos
Custom Field
Finish Silver Plated
Length 1 in.
Material Stainless Steel
RoHS Compliant yes
Thickness 1.59 in.
Type Flared Entry
Spec Sheet Specification Sheet