Product Description
4" L, 2.01/2.13" Thk PCB, Stainless Steel, Flared Entry, PCB Tainer
PCB Tainer Item Tainer, Flared Entry Material Mil S-5059 Stainless Steel Size 4 inLength PCB Thickness 2.01/2.13 Inch RoHS Compliant
Product Videos
Custom Field
Length 4 in.
Material Stainless Steel
RoHS Compliant yes
Thickness 2.01/2.13 in.
Type Flared Entry