Product Description
6" L, 1.59" Thk PCB, Nickel Plated, Heat Treated Beryllium Copper, Center Mounting Hole, Flared Entry, PCB Tainer
PCB Tainer Item Tainer, Center Mounting Hole, Flared Entry Material ASTM B194 Heat Treated Beryllium Copper Size 6 inLength PCB Thickness 1.59 Inch RoHS Compliant Finish QQ-N-290 Nickel Plated
Product Videos
Custom Field
Finish Nickel Plated
Length 6 in.
Material Beryllium Copper
RoHS Compliant yes
Thickness 1.59 in.
Type Center Mounting Hole, Flared Entry