Quick view Details WM BERG/REXNORD | sku: B18-1 B18-1 - Flanged Bearing by WM Berg/Rexnord MSRP: Now: Request a quote Request a quote Quick view WM BERG/REXNORD | sku: B18-1 B18-1 - Flanged Bearing by WM Berg/Rexnord 0.125" x 0.312", 0.125 to 0.5" Shaft, Thermoplastic, Round, Flanged Bearing Flanged Bearing Bore Diameter 0.125 in. Outer Diameter 0.312 in. Overall Length 0.1875 in. Flange Type Round Flange Thickness 0.032 in. Material Thermoplastic Shaft Size... MSRP: Now: Request a quote Request a quote Compare Selected
Quick view WM BERG/REXNORD | sku: B18-1 B18-1 - Flanged Bearing by WM Berg/Rexnord 0.125" x 0.312", 0.125 to 0.5" Shaft, Thermoplastic, Round, Flanged Bearing Flanged Bearing Bore Diameter 0.125 in. Outer Diameter 0.312 in. Overall Length 0.1875 in. Flange Type Round Flange Thickness 0.032 in. Material Thermoplastic Shaft Size... MSRP: Now: Request a quote Request a quote Compare Selected