Call Us:

1 800 289 2779

    21B-2-6-8 - PCB Tainer by BIRTCHER/CALMARK

21B-2-6-8 - PCB Tainer by BIRTCHER/CALMARK

3" L, 1.59" Thk PCB, Yellow, Zinc Plated Chromate, Beryllium Copper, PCB Tainer
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
PCB Tainer; Item Tainer; Material ASTM B194 Beryllium Copper; Color Yellow; Size 3 inLength; PCB Thickness 1.59 Inch; RoHS Compliant; Finish ASTM B633 Zinc Plated Chromate

Ideal for PCB Retention within Low Shock and Vibration Applications; The Narrow Profile Design Ideal for Densely Populated Enclosures; Spring Based Retention Design; RoHS Compliant
Thickness
  • 1.59 in.
  • Length
  • 3 in.
  • Material
  • Beryllium Copper
  • Color
  • Yellow
  • RoHS Compliant
  • yes
  • Finish
  • Zinc Plated Yellow Chromate
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions