Product Description
4.8" L, Gold, Chemical Film, Aluminum Alloy, 3.45" Dia Rivet Mounting, Visual Indicator, PCB Card Lok
PCB Card Lok Item Card Lok, Visual Indicator Material ASTM B221 6061-T6 Aluminum Alloy Color Gold Size 4.8 inLength Mounting Size 3.45 inDiameter Rivet RoHS Compliant Finish MIL DTL-5541 Class 3 Chemical Film
Product Videos
Custom Field
Color Gold
Finish Chemical Film, Gold
Length 4.8 in.
Material Aluminum Alloy
RoHS Compliant yes
Type Visual Indicator