Call Us:

1 800 289 2779

    1821-0408 - Rivet by Stanley Engineered Fastening (Avdel)

1821-0408 - Rivet by Stanley Engineered Fastening (Avdel)

3.17 MM x 6.41 MM Shank, 6.53 MM x 0.99 MM Dome Head, 0.125 to 0.175" Grip Range, Low Carbon Steel, Rivet
Availability:
Pricing:
Order:
244056
1+$0.1185
100+$0.0789
500+$0.0678
Product Documents:
Rivet; Shank Diameter 3.17 Millimeter; Shank Length 6.41 Millimeter; Head Type Dome; Head Diameter 6.53 Millimeter; Head Thickness 0.99 Millimeter; Recommended Hole Diameter 0.129 to 0.132 Inch; Material Low Carbon Steel; Material Specification SAE 1008, EN 10263-2 C8C; Finish Zinc Plated, Clear Trivalent Passivated; Nominal Diameter 3.2 Millimeter; Grip Range 0.125 to 0.175 Inch; Shear Strength 255 Pound-Force; Tensile Strength 410 Pound-Force; Application Automotive, Electronic Component, Sheet Metal, Electrical Engineering, Domestic Appliance, Furniture, General Light Fabrication

Bulbed Tail and Foreshortening of the Fastener During Installation Ensures High Clamp; Bulbed Tail and Large Head Style Provide a Large Bearing Area for Soft Materials; Tapered Tail for Ease of Hole Entry; Expands Radially During Installation to Ensure Maximum Hole Fill; Lower In-Place Costs than Welding or Nail Rivets; Bright Tin Plated Brass Option for Ease of Soldering and Good Electrical Conductivity; Stainless Steel Option for Applications Subject to High Temperature or Corrosion; Can be Bowl Fed for Larger Volume Applications Using Automated Equipment
Grip Range
  • 0.125 to 0.175 in.
  • Thickness
  • 0.99 mm. Head
  • Length
  • 6.41 mm. Shank
  • Diameter
  • 6.53 mm.
  • Shape
  • Dome Head
  • Material
  • LOW CARBON STEEL
  • Finish
  • Zinc Plated
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions