Product Description
3.17 MM x 4.37 MM Shank, 6.53 MM x 0.99 MM Dome Head, 0.045 to 0.095" Grip Range, Low Carbon Steel, Rivet
Rivet Shank Diameter 3.17 Millimeter Shank Length 4.37 Millimeter Head Type Dome Head Diameter 6.53 Millimeter Head Thickness 0.99 Millimeter Recommended Hole Diameter 0.129 to 0.132 Inch Material Low Carbon Steel Material Specification SAE 1008, EN 10263-2 C8C Finish Zinc Plated, Clear Trivalent Passivated Nominal Diameter 3.2 Millimeter Grip Range 0.045 to 0.095 Inch Shear Strength 255 Pound-Force Tensile Strength 410 Pound-Force Application Automotive, Electronic Component, Sheet Metal, Electrical Engineering, Domestic Appliance, Furniture, General Light Fabrication
Product Videos
Custom Field
Diameter 6.53 mm.
Finish Zinc Plated
Grip Range 0.045 to 0.095 in.
Length 4.37 mm. Shank
Material LOW CARBON STEEL
Shape Dome Head
Thickness 0.99 mm. Head