3/4", 0.83" x 1.04" x 100', Black, PVC, Maximum flexibility, Liquid Tight Tubing Liquid Tight Tubing Type Maximum Flexibility Trade Size 3/4 Inch Constructional Feature Oil Resistant, UV Resistant, Corrosion Resistant, Water Resistant Length 100 Foot...