5 VDC at 150 mA, 0.75 W, 9500 RPM, 7 CFM, 28 dB, 1-Curve, F-Type, Vapo Bearing, Fan Fan Item Fan Type DC, F Input Supply Rating 5 Volt DC at 150 Milliamp Flow Rate 7 CFM Speed Rating 9500 RPM Power Rating 0.75 Watt Bearing Type Vapo Overall Dimension 35...