Product Description
2" L, 1.59" Thk PCB, Beryllium Copper, PCB Tainer
PCB Tainer Item Tainer Material ASTM B194 Beryllium Copper Size 2 inLength PCB Thickness 1.59 Inch RoHS Compliant
Product Videos
Custom Field
Length 2 in.
Material Beryllium Copper
RoHS Compliant yes
Thickness 1.59 in.