Product Description
The PEM® BSOS-3.5M3-25 is an extra-long, high-performance blind threaded standoff engineered for applications requiring substantial vertical clearance inside thin-sheet metal structures. Utilizing a specialized self-clinching design, the fastener is permanently installed by applying a steady squeezing force into a properly sized round hole, preventing rotation or pullout without requiring welding or loose washers. Because it is a blind-threaded closed fastener, the exterior surface of the host sheet metal remains entirely flush and unmarred, creating a completely clean aesthetic while acting as a barrier against dust and moisture. Manufactured from rugged 300 Series Stainless Steel, it provides excellent longevity and corrosion resistance across demanding settings, including advanced network switch cabinets, medical diagnostic devices, and complex industrial instrumentation.
Heavy-Duty Self-Clinching Fit: Displaces panel material into its unique retention profile with a standard squeeze, ensuring permanent placement that resists high pushout forces.
Closed-End Protection: The blind-thread cavity ensures the opposite panel face stays smooth and unbroken, sealing internal electronics from contaminants.
300 Series Stainless Steel: Delivers outstanding durability, mechanical strength, and corrosion defense in indoor or outdoor enclosures.
Extended Stacking Heights: Provides a precise 25 mm gap, offering maximum physical separation for deeply stacked printed circuit boards or heavy sub-assemblies.
Product Specs
- SKU:
- BSOS-3.5M3-25
- Part Number:
- BSOS-3.5M3-25
- Brand:
- PEM® (PennEngineering®)
- Product Category:
- Blind Threaded Standoffs – Types BSO, BSOA, BSOS – Metric
- Thread Size x Pitch:
- M3 x 0.5
- Thread Code:
- 3.5M3
- Length Code:
- 25
- Length (L):
- 25 mm (+0.05 mm / -0.13 mm)
- Material Code:
- S
- Fastener Material:
- 300 Series Stainless Steel
- Standard Finish:
- Passivated and/or Tested Per ASTM A380
- Thread Specification:
- Internal, ANSI/ASME B1.13M, 6H
- Minimum Sheet Thickness:
- 1.00 mm
- Hole Size in Sheet (+0.08 mm):
- 5.41 mm
- C (-0.13 mm):
- 5.39 mm
- F Min. (Thread Depth):
- 9.50 mm
- H Nom. (Hex Size):
- 6.4 mm
- Minimum Distance from Hole C/L to Edge:
- 6.80 mm
- For Use in Sheet Hardness:
- HRB 70 / HB 125 or Less