ATLAS BLIND THREADED INSERTS

Atlas, a PEM Engineering brand, provides blind threaded inserts, also known as rivet nuts or blind threaded rivets. They are commonly used when application access is limited to only one side. Atlas inserts provide strong and reusable permanent threads into sheet material. Atlas fasteners are made up of three types: SpinTite®, MaxTite®, and Plus Tite®.

SpinTite® - Are installed in many blind applications that need strong reliable threads. These inserts are installed from one side with the spin technique.

MaxTite® - Are a heavy duty option for the more rugged applications. Inserts are installed with the spin/pull technique.

Plus Tite® - Are inserts that have a slotted body which fold into petals that grip the backside of the parent material. These inserts can be installed into single, double, or multiple layers of material.

Stay up to date Join Our Newsletter

Contact Us

Bossard, Inc. (North America HQ)
6521 Production Drive
Cedar Falls, IA 50613

Phone: 1-(319)-277-5520 / 1-(800)-722-2738

Fax: 1-(319)-277-2964

Connect with us

Join our community and stay connected

Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

Copyright © 2024 Bossard, Inc. All rights reserved.
eCommerce design & development by Brave River Solutions