Product Description
500 V, 2 A, Lead-Free, Blue, Pure Tin Plated, Polypropylene Housing, Copper Alloy Contact, 12-Position, Flat Conductor, Single Row, Vertical, Flexible, Cable Receptacle Connector System
Cable Receptacle Connector System Type Single Row, Vertical, Flexible Number of Positions 12 Voltage Rating 500 Volt Current Rating (AMPERE) 2 Amp Conductor Type Flat Color Blue Material Polypropylene (Housing), Copper Alloy (Contact) Approval UL, CSA RoHS Compliant Lead-Free Cable Type IPC Standard, FC-220 B Type A/B, Tolerance Class IV Cable Diameter 0.013 Inch Temperature Rating 85 Deg C Resistance 15 Mega Ohm (Contact), 5000 Mega Ohm (Insulation) Contact Finish Pure Tin Plated Flammability Rating UL 94V-0 Applicable Standard IPC-FC-220, ASTM B122/B545/B579
Product Specs
- SKU:
- 65801-012LF
- Color:
- Blue
- Current Rating:
- 2 Amp
- Diameter:
- 0.013 in.
- Finish:
- Blue (Housing), Pure Tin Plated (Contact)
- Material:
- Polypropylene (Housing), Copper Alloy (Contact)
- Points of Position:
- 12
- RoHS Compliant:
- yes
- Temperature Rating:
- 85 Deg C
- Type:
- Single Row, Vertical, Flexible
- Voltage Rating:
- 500 Volt