Product Description
37" x 60", 180 Grit, Zirconia Alumina Coated Abrasive, Strong X-Weight Polyester Cloth Backing, Wide, Abrasive Belt
Abrasive Belt Type Wide Length 60 Inch Width 37 Inch Grit Size Number 180 Abrasive Material Zirconia Alumina Coated Backing Material Strong X-Weight Polyester Cloth Application Plate Dimensioning, Slag Grinding, Machining, Deburring and Metalworking, Woodworking, Rough Stock Removal and Dimensioning Paper Woodworking, Dry/Wet, Fine Grit Tier Type Better Applicable Standard ISO 9001
Product Specs
- SKU:
 - 69957328101
 - Grit Size:
 - 180
 - Length:
 - 60 in.
 - Type:
 - Wide
 - Width:
 - 37 in.