Product Description
2.21" x 1.97" x 1.26", 1" Dia Bundle, Rubber Adhesive Mount, Gray, Nylon 6/6, Releasable Latch, Wire Clip
Wire Clip Type Releasable Latch Material Nylon 6/6 Color Gray Load Capacity 2.25 Pound Bundle Diameter 1 Inch Length 2.21 Inch Width 1.97 Inch Mounting Rubber Adhesive Standard Package 100 Approval UL (Canada and US) RoHS Compliant Height 1.26 Inch Application Indoor
Product Specs
- SKU:
- LWC100-A-C14
- Color:
- Gray
- Height:
- 1.260 in.
- Length:
- 2.210 in.
- Material:
- Nylon 6/6
- RoHS Compliant:
- yes
- Type:
- Releasable Latch
- Width:
- 1.970 in.