Call Us: 1 800 289 2779
    ST-5 - Belleville Washer by WM Berg/Rexnord

ST-5 - Belleville Washer by WM Berg/Rexnord

0.255" x 0.5" x 0.038", 302 Stainless Steel, Non-Serrated, Belleville Washer
Availability:
Pricing:
Order:
525
1+$2.5482
100+$2.0601
500+$2.0529
Product Documents:
Belleville Washer; Type Non-Serrated; Inner Diameter 0.255 in. ; Thickness 0.025 in. ; Outer Diameter 0.5 in. ; Overall Height 0.038 in. ; Material 302 Stainless Steel; Load Rating 95 Pound; Applicable Standard ISO 9001; Compressed Height 0.038 in.

Compressed Height 0.038 in.
Outer Diameter (O.D.)
  • .500 in.
  • Inner Diameter (I.D.)
  • 0.255 in.
  • Width
  • 0.255 in.
  • Material
  • 302 Stainless Steel
  • Style
  • Belleville
  • Type
  • Non-Serrated
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions