Call Us:

1 800 289 2779

    222-412 - Compact Splicing Wire Connector by WAGO

222-412 - Compact Splicing Wire Connector by WAGO

28 to 12 AWG Solid/Stranded, 400 V, Gray, 2-Port, Compact Splicing Wire Connector
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Min: 2500
Product Documents:
Compact Splicing Wire Connector; Voltage Rating 400 Volt; Wire Size 28 to 12 AWG Solid/Stranded; Number of Ports 2; Color Gray; Temperature Rating 105 Deg C; Standard Package 50 per Box; Approval UL (Canada and US), ENEC, PSE, ABS; RoHS Compliant; Wiring Type Side Entry; Overall Dimension 0.488 Inch Width x 0.807 Inch Depth x 0.571 Inch Height; Conductor Material Copper; Number of Conductor 2; Current Rating 32 Amp

Stranded/Solid Wires; Wide Range of Wire Sizes; Combination of Different Wire Sizes and Types in One Connector; Built-In Test Point; Low Installed Cost and Safe Operation; Maintenance Free Connection; A Reusable Connector; RoHS Compliant
Temperature Rating
  • 105 Deg C
  • Number of Ports
  • 2
  • Cable/Wire Size
  • 28 to 12 AWG
  • Color
  • Gray
  • RoHS Compliant
  • RoHS Comliant
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions