Call Us:

1 800 289 2779

    AD43BS - Open End Blind Rivet by POP Stanley Engineered Fastening

AD43BS - Open End Blind Rivet by POP Stanley Engineered Fastening

1/8" x 0.313" Shank, 0.262" x 0.04" Dome Head, 0.126 to 0.187" Grip Range, Aluminum Rivet/Steel Mandrel, Open End, Rivet
Availability:
Pricing:
Order:
11145
1+$0.0665
100+$0.0443
500+$0.038
Product Documents:
Rivet; Type Open End; Shank Diameter 1/8 Inch; Mandrel Diameter 0.076 Inch; Shank Length 0.313 Inch; Head Type Dome; Head Diameter 0.262 Inch; Head Thickness 0.04 Inch; Recommended Hole Diameter 0.129 to 0.133 Inch; Material Aluminum (Rivet), Steel (Mandrel); Finish Natural (Rivet); Grip Range 0.126 to 0.187 Inch; Shear Strength 210 Pound-Force; Tensile Strength 325 Pound-Force; Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy

POP Rivet Open-End Wide Range of Rivets Suitable for Use Where Applications Do Not Have High Bearing Requirements; Cost Effective Standard Rivet; Installed Quickly and Easily; Design of the Stem Head Ensures Positive Retention after Installation
Thickness
  • 0.04 in.
  • Min Grip
  • 0.126 in.
  • Max Grip
  • 0.187 in.
  • Head Diameter
  • 0.262 in.
  • Material
  • Aluminum
  • Shape
  • Dome Head
  • Finish
  • Natural (Rivet)
  • Type
  • Open End
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions