Product Description
1/8" x 0.313" Shank, 0.262" x 0.04" Dome Head, 0.126 to 0.187" Grip Range, Aluminum Rivet/Steel Mandrel, Open End, Rivet
Rivet Type Open End Shank Diameter 1/8 Inch Mandrel Diameter 0.076 Inch Shank Length 0.313 Inch Head Type Dome Head Diameter 0.262 Inch Head Thickness 0.04 Inch Recommended Hole Diameter 0.129 to 0.133 Inch Material Aluminum (Rivet), Steel (Mandrel) Finish Natural (Rivet) Grip Range 0.126 to 0.187 Inch Shear Strength 210 Pound-Force Tensile Strength 325 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Finish Natural (Rivet)
Head Diameter 0.262 in.
Material Aluminum
Max Grip 0.187 in.
Min Grip 0.126 in.
Shape Dome Head
Thickness 0.04 in.
Type Open End