Product Description
3/16" x 0.3" Shank, 0.393" x 0.055" Dome Head, 0.063 to 0.125" Grip Range, Aluminum Rivet/Steel Mandrel, Open End, Rivet
Rivet Type Open End Shank Diameter 3/16 Inch Mandrel Diameter 0.114 Inch Shank Length 0.3 Inch Head Type Dome Head Diameter 0.393 Inch Head Thickness 0.055 Inch Recommended Hole Diameter 0.192 to 0.196 Inch Material Aluminum (Rivet), Steel (Mandrel) Finish Natural (Rivet) Grip Range 0.063 to 0.125 Inch Shear Strength 445 Pound-Force Tensile Strength 720 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Finish Natural (Rivet)
Head Diameter 0.393 in.
Material Aluminum
Max Grip 0.125 in.
Min Grip 0.063 in.
Shape Dome Head
Thickness 0.055 in.
Type Open End