Call Us:

1 800 289 2779

    AK44BS - Open End Blind Rivet by POP Stanley Engineered Fastening

AK44BS - Open End Blind Rivet by POP Stanley Engineered Fastening

1/8" x 0.375" Shank, 0.233" x 0.051" Countersunk Head, 0.188 to 0.25" Grip Range, Aluminum Rivet/Steel Mandrel, Open End, Rivet
Availability:
Pricing:
Order:
6897
1+$0.0855
100+$0.0569
500+$0.0489
Product Documents:
Rivet; Type Open End; Shank Diameter 1/8 Inch; Mandrel Diameter 0.076 Inch; Shank Length 0.375 Inch; Head Type Countersunk; Head Diameter 0.233 Inch; Head Thickness 0.051 Inch; Recommended Hole Diameter 0.129 to 0.133 Inch; Material Aluminum (Rivet), Steel (Mandrel); Finish Natural (Rivet); Grip Range 0.188 to 0.25 Inch; Shear Strength 210 Pound-Force; Tensile Strength 325 Pound-Force; Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy

POP Rivet Open-End Wide Range of Rivets Suitable for Use Where Applications Do Not Have High Bearing Requirements; Cost Effective Standard Rivet; Installed Quickly and Easily; Design of the Stem Head Ensures Positive Retention after Installation
Thickness
  • 0.051 in.
  • Min Grip
  • 0.188 in.
  • Head Diameter
  • 0.233 in.
  • Max Grip
  • 0.25 in.
  • Material
  • Aluminum
  • Shape
  • Countersunk Head
  • Finish
  • Natural (Rivet)
  • Type
  • Open End
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions