Call Us:

1 800 289 2779

    B16-14 - Flanged Bearing by WM Berg/Rexnord

B16-14 - Flanged Bearing by WM Berg/Rexnord

0.25" x 0.438", 0.125 to 0.5" Shaft, Thermoplastic, Round, Flanged Bearing
Availability:
Pricing:
Order:
18
1+$11.861
100+$7.8994
500+$6.7845
Product Documents:
Flanged Bearing; Bore Diameter 0.25 in. ; Outer Diameter 0.438 in. ; Overall Length 0.375 in. ; Flange Type Round; Flange Thickness 0.032 in. ; Material Thermoplastic; Shaft Size 0.125 to 0.5 in.

Shaft Size 0.125 to 0.5 in.
Width
  • 0.25 in.
  • Length
  • 0.375 in.
  • Outer Diameter (O.D.)
  • 0.438 in.
  • Style
  • Flanged
  • Material
  • Thermoplastic
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions