Call Us: 1 800 289 2779
    CCPS-03-04 - Rivet by Stanley Engineered Fastening (Avdel)

CCPS-03-04 - Rivet by Stanley Engineered Fastening (Avdel)

3/32" x 0.375" Shank, 0.188" x 0.32" Protruding Head, 0.126 to 0.25" Grip Range, Stainless Steel, Non-Structural Blind Break Stem, Rivet
Availability:
Pricing:
Order:
Requires a Quote
Requires a Quote
Product Documents:
Rivet; Type Non-Structural Blind Break Stem; Shank Diameter 3/32 Inch; Mandrel Diameter 0.057 Inch; Shank Length 0.375 Inch; Head Type Protruding; Head Diameter 0.188 Inch; Head Thickness 0.32 Inch; Recommended Hole Diameter 0.097 to 0.1 Inch; Material Stainless Steel; Material Specification IFI 114 Grade 11; Finish Natural; Grip Range 0.126 to 0.25 Inch; Shear Strength 230 Pound-Force; Tensile Strength 280 Pound-Force; Application Automotive, Building Industry, Commercial Vehicle, Domestic Appliance, Heating and Ventilation

Grip Range 0.126 to 0.25 Inch; Shear Strength 230 Pound-Force; Tensile Strength 280 Pound-Force; Application Automotive, Building Industry, Commercial Vehicle, Domestic Appliance, Heating and Ventilation
Grip Range
  • 0.126 to 0.25 in.
  • Diameter
  • 0.188 in.
  • Thickness
  • 0.32 in. Head
  • Length
  • 0.375 in. Shank
  • Color
  • Natural
  • Type
  • Non-Structural Blind Break Stem
  • Shape
  • Protruding Head
  • Material
  • Stainless Steel
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions