Product Description
3/32" x 0.375" Shank, 0.174" x 0.027" Countersunk Head, 0.126 to 0.25" Grip Range, Steel, Non-Structural Blind Break Stem, Rivet
Rivet Type Non-Structural Blind Break Stem Shank Diameter 3/32 Inch Mandrel Diameter 0.057 Inch Shank Length 0.375 Inch Head Type Countersunk Head Diameter 0.174 Inch Head Thickness 0.027 Inch Recommended Hole Diameter 0.097 to 0.1 Inch Material Steel Material Specification IFI 114 Grade 30 Finish Zinc Plated Grip Range 0.126 to 0.25 Inch Shear Strength 130 Pound-Force Tensile Strength 170 Pound-Force
Product Videos
Custom Field
Diameter 0.174 in.
Finish Zinc Plated
Grip Range 0.126 to 0.25 in.
Length 0.375 in. Shank
Material Steel
Shape Countersunk Head
Thickness 0.027 in. Head
Type Non-Structural Blind Break Stem