Product Description
1/8" x 0.337" Shank, 0.22" x 0.031" Countersunk Head, 0.126 to 0.187" Grip Range, Steel, Non-Structural Blind Break Stem, Rivet
Rivet Type Non-Structural Blind Break Stem Shank Diameter 1/8 Inch Mandrel Diameter 0.076 Inch Shank Length 0.337 Inch Head Type Countersunk Head Diameter 0.22 Inch Head Thickness 0.031 Inch Recommended Hole Diameter 0.129 to 0.133 Inch Material Steel Material Specification IFI 114 Grade 30 Finish Zinc Plated Grip Range 0.126 to 0.187 Inch Shear Strength 260 Pound-Force Tensile Strength 310 Pound-Force
Product Videos
Custom Field
Diameter 0.22 in.
Finish Zinc Plated
Grip Range 0.126 to 0.187 in.
Length 0.337 in. Shank
Material Steel
Shape Countersunk Head
Thickness 0.031 in. Head
Type Non-Structural Blind Break Stem