Product Description
1/8" x 0.126" Shank, 0.248" x 0.051" Dome Head, 0.126 to 0.187" Grip Range, Copper Rivet/Steel Mandrel, Closed End, Rivet
Rivet Type Closed End Shank Diameter 1/8 Inch Mandrel Diameter 0.064 Inch Shank Length 0.126 Inch Head Type Dome Head Diameter 0.248 Inch Head Thickness 0.051 Inch Recommended Hole Diameter 0.129 to 0.133 Inch Material Copper (Rivet), Steel (Mandrel) Finish Natural Grip Range 0.126 to 0.187 Inch Shear Strength 270 Pound-Force Tensile Strength 335 Pound-Force Application White Goods, Electronic Enclosure, Sign, Outdoor Case, Scoreboard, LED Sign, Recreational Vehicle
Product Videos
Custom Field
Color Natural
Finish Natural
Head Diameter 0.248 in.
Material Copper
Max Grip 0.187 in.
Min Grip 0.126 in.
Shape Dome Head
Thickness 0.051 in.
Type Closed End
Spec Sheet Specification Sheet