Product Description
5/32" x 0.402" Shank, 0.338" x 0.042" Dome Head, 0.125 to 0.19" Grip Range, Stainless Steel, Closed End, Rivet
Rivet Type Closed End Shank Diameter 5/32 Inch Mandrel Diameter 0.093 Inch Shank Length 0.402 Inch Head Type Dome Head Diameter 0.338 Inch Head Thickness 0.042 Inch Recommended Hole Diameter 0.161 to 0.165 Inch Material Stainless Steel Finish Natural Grip Range 0.125 to 0.19 Inch Shear Strength 742 Pound-Force Tensile Strength 899 Pound-Force Application White Goods, Electronic Enclosure, Sign, Outdoor Case, Scoreboard, LED Sign, Recreational Vehicle
Product Videos
Custom Field
Color Natural
Finish Natural
Head Diameter 0.338 in.
Material Stainless Steel
Max Grip 0.19 in.
Min Grip 0.125 in.
Shape Dome Head
Thickness 0.042 in.
Type Closed End