Product Description
1.5" x 1.5" x 6', Lead-Free, Light Gray, PVC, 0.2" W Slotted, Narrow Finger, Wiring Duct
Wiring Duct Type 0.2 Inch Width Slotted, Narrow Finger Length 6 Foot Width 1.5 Inch Height 1.5 Inch Material PVC Finish Light Gray Mounting 0.2 Inch x 0.5 Inch Slot Approval UL, CSA, CE Standard Package 6 RoHS Compliant Lead-Free Temperature Rating 122 Deg F
Product Specs
- SKU:
- F1.5X1.5LG6
- Color:
- Light Gray
- Height:
- 1.500 in.
- Length:
- 6.000 ft.
- Material:
- PVC
- RoHS Compliant:
- yes
- Type:
- 0.2 in. Width Slotted, Narrow Finger
- Width:
- 1.500 in.